Chemical content 74VHC245PW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74VHC245PWSOT360-1TSSOP2079.700184 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93528958311810126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.05943077.9000000.074567
PolymerAcrylic resinProprietary0.01159615.2000000.014550
Resin systemProprietary0.0052646.9000000.006605
subTotal0.076290100.0000000.095721
DieDoped siliconSilicon (Si)7440-21-30.229532100.0000000.287994
subTotal0.229532100.0000000.287994
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-829.14353097.47000036.566453
Iron (Fe)7439-89-60.7176002.4000000.900374
Phosphorus (P)7723-14-00.0089700.0300000.011255
Zinc (Zn)7440-66-60.0299000.1000000.037516
subTotal29.900000100.00000037.515597
Mould CompoundFillerSilica -amorphous-7631-86-90.2917200.6000000.366022
Silica fused60676-86-038.08404678.33000047.784138
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-82.9658206.1000003.721221
PigmentCarbon black1333-86-40.0972400.2000000.122007
PolymerEpoxy resin systemProprietary4.3087048.8620005.406141
Phenolic resinProprietary2.8724705.9080003.604094
subTotal48.620000100.00000061.003623
Pre-PlatingPure metal layerGold (Au)7440-57-50.0075901.0000000.009523
Nickel (Ni)7440-02-00.73623097.0000000.923749
Palladium (Pd)7440-05-30.0151802.0000000.019046
subTotal0.759000100.0000000.952319
WirePure metalCopper (Cu)7440-50-80.115362100.0000000.144745
subTotal0.115362100.0000000.144745
total79.700184100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.