Chemical content 74VHCT08BQ

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74VHCT08BQSOT762-1DHVQFN1417.917116 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93528950111511126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0002331.0000000.001298
FillerSilver (Ag)7440-22-40.01744575.0000000.097365
PolymerAcrylic resinProprietary0.0013966.0000000.007789
Resin systemProprietary0.00418718.0000000.023368
subTotal0.023260100.0000000.129820
DieDoped siliconSilicon (Si)7440-21-30.211546100.0000001.180692
subTotal0.211546100.0000001.180692
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-86.80297297.47000037.969125
Iron (Fe)7439-89-60.1675092.4000000.934912
Phosphorus (P)7723-14-00.0020940.0300000.011686
Zinc (Zn)7440-66-60.0069800.1000000.038955
subTotal6.979555100.00000038.954679
Mould CompoundAdditiveNon hazardousProprietary0.3139172.9840001.752050
FillerSilica -amorphous-7631-86-90.3671483.4900002.049147
Silica fused60676-86-08.92306484.82000049.801899
Flame retardantFlame retardant, organic phosphorus compoundProprietary0.1054101.0020000.588322
PigmentCarbon black1333-86-40.0172530.1640000.096292
Polymer3,3',5,5'-Tetramethyl-4,4'-dihydroxybiphenyl diglycidyl ether homopolymer89118-70-70.3893453.7010002.173035
Epoxy resin systemProprietary0.1668471.5860000.931217
Phenolic resinProprietary0.2370162.2530001.322845
subTotal10.520000100.00000058.714807
Pre-PlatingPure metal layerGold (Au)7440-57-50.0017721.0000000.009889
Nickel (Ni)7440-02-00.16123091.0000000.899867
Palladium (Pd)7440-05-30.0141748.0000000.079109
subTotal0.177176100.0000000.988865
WirePure metalCopper (Cu)7440-50-80.00538796.5500000.030067
Pure metal layerGold (Au)7440-57-50.0000200.3500000.000109
Palladium (Pd)7440-05-30.0001733.1000000.000965
subTotal0.005580100.0000000.031141
total17.917116100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.