Chemical content BAT54C

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BAT54CSOT23TO-236AB7.670748 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93397637023515126030 s123520 s3
93397637021513126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.050000100.0000000.651827
subTotal0.050000100.0000000.651827
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0022940.0900000.029907
Carbon (C)7440-44-00.0010200.0400000.013292
Chromium (Cr)7440-47-30.0056080.2200000.073106
Cobalt (Co)7440-48-40.0109610.4300000.142890
Iron (Fe)7439-89-61.22301047.98000015.943819
Manganese (Mn)7439-96-50.0219210.8600000.285779
Nickel (Ni)7440-02-00.92120936.14000012.009371
Phosphorus (P)7723-14-00.0005100.0200000.006646
Silicon (Si)7440-21-30.0066270.2600000.086398
Sulphur (S)7704-34-90.0005100.0200000.006646
Pure metal layerCopper (Cu)7440-50-80.28982111.3700003.778266
Silver (Ag)7440-22-40.0655092.5700000.854014
subTotal2.549000100.00000033.230136
Mould CompoundAdditiveNon hazardousProprietary0.1414912.9000001.844553
Triphenylphosphine603-35-00.0024400.0500000.031803
FillerSilica -amorphous-7631-86-93.51288072.00000045.795795
PigmentCarbon black1333-86-40.0024400.0500000.031803
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.73185015.0000009.540791
Phenol Formaldehyde resin (generic)9003-35-40.48790010.0000006.360527
subTotal4.879000100.00000063.605270
Post-PlatingImpurityLead (Pb)7439-92-10.0000080.0045000.000109
Non hazardousProprietary0.0001030.0555000.001339
Tin solderTin (Sn)7440-31-50.18488999.9400002.410313
subTotal0.185000100.0000002.411760
WirePure metalCopper (Cu)7440-50-80.007748100.0000000.101007
subTotal0.007748100.0000000.101007
total7.670748100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.