Chemical content BAT54VV

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BAT54VVSOT666SOT62.170606 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93405822411515126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.090000100.0000004.146308
subTotal0.090000100.0000004.146308
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0008000.0800000.036856
Carbon (C)7440-44-00.0004000.0400000.018428
Chromium (Cr)7440-47-30.0021000.2100000.096747
Cobalt (Co)7440-48-40.0042000.4200000.193494
Iron (Fe)7439-89-60.46860046.86000021.588441
Manganese (Mn)7439-96-50.0084000.8400000.386989
Nickel (Ni)7440-02-00.35290035.29000016.258133
Phosphorus (P)7723-14-00.0002000.0200000.009214
Silicon (Si)7440-21-30.0025000.2500000.115175
Sulphur (S)7704-34-90.0002000.0200000.009214
Pure metal layerCopper (Cu)7440-50-80.12960012.9600005.970683
Silver (Ag)7440-22-40.0301003.0100001.386710
subTotal1.000000100.00000046.070084
Mould CompoundFillerSilica fused60676-86-00.71000071.00000032.709759
PigmentCarbon black1333-86-40.0030000.3000000.138210
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.19700019.7000009.075806
Phenolic resinProprietary0.0900009.0000004.146308
subTotal1.000000100.00000046.070084
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000020.0030000.000088
Bismuth (Bi)7440-69-90.0000010.0010000.000029
Copper (Cu)7440-50-80.0000010.0010000.000029
Lead (Pb)7439-92-10.0000030.0050000.000147
Tin solderTin (Sn)7440-31-50.06372099.9900002.935569
subTotal0.063726100.0000002.935862
WireImpurityNon hazardousProprietary0.0000020.0100000.000078
Pure metalGold (Au)7440-57-50.01687899.9900000.777585
subTotal0.016880100.0000000.777663
total2.170606100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.