Chemical content BC846BPN

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BC846BPNSOT363SC-885.449573 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
934063471115912601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.040000100.0000000.734002
subTotal0.040000100.0000000.734002
DieDoped siliconSilicon (Si)7440-21-30.040000100.0000000.734002
subTotal0.040000100.0000000.734002
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0018630.0900000.034186
Carbon (C)7440-44-00.0008280.0400000.015194
Chromium (Cr)7440-47-30.0043470.2100000.079768
Cobalt (Co)7440-48-40.0089010.4300000.163334
Iron (Fe)7439-89-60.98118047.40000018.004713
Manganese (Mn)7439-96-50.0175950.8500000.322869
Nickel (Ni)7440-02-00.73919735.71000013.564310
Phosphorus (P)7723-14-00.0004140.0200000.007597
Silicon (Si)7440-21-30.0053820.2600000.098760
Sulphur (S)7704-34-90.0004140.0200000.007597
Pure metal layerCopper (Cu)7440-50-80.27137713.1100004.979785
Silver (Ag)7440-22-40.0385021.8600000.706514
subTotal2.070000100.00000037.984627
Mould CompoundFillerSilica fused60676-86-02.19292075.10000040.240217
PigmentCarbon black1333-86-40.0087600.3000000.160747
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.51100017.5000009.376881
Phenol Formaldehyde resin (generic)9003-35-40.2073207.1000003.804335
subTotal2.920000100.00000053.582180
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000110.0030000.000204
Bismuth (Bi)7440-69-90.0000040.0010000.000068
Copper (Cu)7440-50-80.0000040.0010000.000068
Lead (Pb)7439-92-10.0000180.0050000.000339
Tin solderTin (Sn)7440-31-50.36996399.9900006.788844
subTotal0.370000100.0000006.789523
WirePure metalCopper (Cu)7440-50-80.009573100.0000000.175670
subTotal0.009573100.0000000.175670
total5.449573100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.