Chemical content BC847AQB

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BC847AQBSOT8015DFN1110D-31.594625 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
934660996147412601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.00456076.0000000.285961
PolymerFormaldehyde, polymer with (chloromethyl)oxirane and phenol9003-36-50.00062810.4700000.039395
Phenolic resinProprietary0.00081213.5300000.050909
subTotal0.006000100.0000000.376264
DieDoped siliconSilicon (Si)7440-21-30.030000100.0000001.881320
subTotal0.030000100.0000001.881320
Lead FrameCopper alloyCopper (Cu)7440-50-80.71880795.58600045.076850
Magnesium (Mg)7439-95-40.0011200.1490000.070266
Nickel (Ni)7440-02-00.0224162.9809001.405745
Silicon (Si)7440-21-30.0048570.6459000.304596
Pure metal layerGold (Au)7440-57-50.0000580.0077000.003631
Nickel (Ni)7440-02-00.0044670.5940000.280121
Palladium (Pd)7440-05-30.0002740.0365000.017213
subTotal0.752000100.00000047.158423
Mould CompoundAdditiveNon hazardousProprietary0.0030540.4100000.191550
FillerSilica -amorphous-7631-86-90.0021600.2900000.135486
Silica fused60676-86-00.64181886.15000040.248805
HardenerPhenolic resinProprietary0.0319604.2900002.004264
PigmentCarbon black1333-86-40.0014160.1900000.088767
PolymerEpoxy resin systemProprietary0.0645928.6700004.050576
subTotal0.745000100.00000046.719448
Post-PlatingImpurityLead (Pb)7439-92-10.0000030.0045000.000161
Non hazardousProprietary0.0000320.0555000.001984
Tin solderTin (Sn)7440-31-50.05696699.9400003.572363
subTotal0.057000100.0000003.574508
WireImpurityNon hazardousProprietary0.0000000.0100000.000029
Pure metalCopper (Cu)7440-50-80.00462599.9900000.290008
subTotal0.004625100.0000000.290037
total1.594625100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.