Chemical content BC847BV

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BC847BVSOT666SOT62.792493 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93405653531511126030 s123520 s3
93405653511514126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.080000100.0000002.864824
subTotal0.080000100.0000002.864824
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0009280.0800000.033232
Carbon (C)7440-44-00.0004640.0400000.016616
Chromium (Cr)7440-47-30.0024360.2100000.087234
Cobalt (Co)7440-48-40.0048720.4200000.174468
Iron (Fe)7439-89-60.54172046.70000019.399153
Manganese (Mn)7439-96-50.0097440.8400000.348936
Nickel (Ni)7440-02-00.40808835.18000014.613752
Phosphorus (P)7723-14-00.0002320.0200000.008308
Silicon (Si)7440-21-30.0029000.2500000.103850
Sulphur (S)7704-34-90.0002320.0200000.008308
Pure metal layerCopper (Cu)7440-50-80.14975612.9100005.362807
Silver (Ag)7440-22-40.0386283.3300001.383280
subTotal1.160000100.00000041.539943
Mould CompoundFillerSilica fused60676-86-01.04262171.00000037.336559
PigmentCarbon black1333-86-40.0044050.3000000.157760
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.28929119.70000010.359580
Phenolic resinProprietary0.1321639.0000004.732803
subTotal1.468480100.00000052.586703
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000020.0030000.000068
Bismuth (Bi)7440-69-90.0000010.0010000.000023
Copper (Cu)7440-50-80.0000010.0010000.000023
Lead (Pb)7439-92-10.0000030.0050000.000114
Tin solderTin (Sn)7440-31-50.06369499.9900002.280888
subTotal0.063700100.0000002.281116
WireImpurityNon hazardousProprietary0.0000020.0100000.000073
Pure metalGold (Au)7440-57-50.02031199.9900000.727342
subTotal0.020313100.0000000.727415
total2.792493100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.