Chemical content BCM846BS

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BCM846BSSOT363SC-885.452665 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
934069545115312601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.080000100.0000001.467172
subTotal0.080000100.0000001.467172
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0018630.0900000.034167
Carbon (C)7440-44-00.0008280.0400000.015185
Chromium (Cr)7440-47-30.0043470.2100000.079722
Cobalt (Co)7440-48-40.0089010.4300000.163241
Iron (Fe)7439-89-60.98118047.40000017.994504
Manganese (Mn)7439-96-50.0175950.8500000.322686
Nickel (Ni)7440-02-00.73919735.71000013.556619
Phosphorus (P)7723-14-00.0004140.0200000.007593
Silicon (Si)7440-21-30.0053820.2600000.098704
Sulphur (S)7704-34-90.0004140.0200000.007593
Pure metal layerCopper (Cu)7440-50-80.27137713.1100004.976961
Silver (Ag)7440-22-40.0385021.8600000.706113
subTotal2.070000100.00000037.963088
Mould CompoundFillerSilica fused60676-86-02.19292075.10000040.217398
PigmentCarbon black1333-86-40.0087600.3000000.160655
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.51100017.5000009.371564
Phenol Formaldehyde resin (generic)9003-35-40.2073207.1000003.802177
subTotal2.920000100.00000053.551795
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000110.0030000.000204
Bismuth (Bi)7440-69-90.0000040.0010000.000068
Copper (Cu)7440-50-80.0000040.0010000.000068
Lead (Pb)7439-92-10.0000180.0050000.000339
Tin solderTin (Sn)7440-31-50.36996399.9900006.784994
subTotal0.370000100.0000006.785673
WirePure metalCopper (Cu)7440-50-80.012665100.0000000.232272
subTotal0.012665100.0000000.232272
total5.452665100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.