Chemical content BCM857BS

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BCM857BSSOT363SC-885.452218 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340587291351412601235
9340587291151512601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.080000100.0000001.467293
subTotal0.080000100.0000001.467293
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0018630.0900000.034170
Carbon (C)7440-44-00.0008280.0400000.015186
Chromium (Cr)7440-47-30.0043470.2100000.079729
Cobalt (Co)7440-48-40.0089010.4300000.163255
Iron (Fe)7439-89-60.98118047.40000017.995979
Manganese (Mn)7439-96-50.0175950.8500000.322713
Nickel (Ni)7440-02-00.73919735.71000013.557730
Phosphorus (P)7723-14-00.0004140.0200000.007593
Silicon (Si)7440-21-30.0053820.2600000.098712
Sulphur (S)7704-34-90.0004140.0200000.007593
Pure metal layerCopper (Cu)7440-50-80.27137713.1100004.977369
Silver (Ag)7440-22-40.0385021.8600000.706171
subTotal2.070000100.00000037.966200
Mould CompoundFillerSilica fused60676-86-02.19292075.10000040.220696
PigmentCarbon black1333-86-40.0087600.3000000.160669
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.51100017.5000009.372333
Phenol Formaldehyde resin (generic)9003-35-40.2073207.1000003.802489
subTotal2.920000100.00000053.556186
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000110.0030000.000204
Bismuth (Bi)7440-69-90.0000040.0010000.000068
Copper (Cu)7440-50-80.0000040.0010000.000068
Lead (Pb)7439-92-10.0000180.0050000.000339
Tin solderTin (Sn)7440-31-50.36996399.9900006.785550
subTotal0.370000100.0000006.786229
WirePure metalCopper (Cu)7440-50-80.012218100.0000000.224092
subTotal0.012218100.0000000.224092
total5.452218100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.