Chemical content BCV27

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BCV27SOT23TO-236AB7.819780 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93380622021514126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.200000100.0000002.557617
subTotal0.200000100.0000002.557617
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0022940.0900000.029337
Carbon (C)7440-44-00.0010200.0400000.013039
Chromium (Cr)7440-47-30.0056080.2200000.071713
Cobalt (Co)7440-48-40.0109610.4300000.140166
Iron (Fe)7439-89-61.22301047.98000015.639957
Manganese (Mn)7439-96-50.0219210.8600000.280333
Nickel (Ni)7440-02-00.92120936.14000011.780493
Phosphorus (P)7723-14-00.0005100.0200000.006519
Silicon (Si)7440-21-30.0066270.2600000.084752
Sulphur (S)7704-34-90.0005100.0200000.006519
Pure metal layerCopper (Cu)7440-50-80.28982111.3700003.706259
Silver (Ag)7440-22-40.0655092.5700000.837738
subTotal2.549000100.00000032.596825
Mould CompoundAdditiveNon hazardousProprietary0.1414912.9000001.809399
Triphenylphosphine603-35-00.0024400.0500000.031197
FillerSilica -amorphous-7631-86-93.51288072.00000044.923003
PigmentCarbon black1333-86-40.0024400.0500000.031197
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.73185015.0000009.358959
Phenol Formaldehyde resin (generic)9003-35-40.48790010.0000006.239306
subTotal4.879000100.00000062.393060
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000060.0030000.000071
Bismuth (Bi)7440-69-90.0000020.0010000.000024
Copper (Cu)7440-50-80.0000020.0010000.000024
Lead (Pb)7439-92-10.0000090.0050000.000118
Tin solderTin (Sn)7440-31-50.18498299.9900002.365559
subTotal0.185000100.0000002.365795
WirePure metalCopper (Cu)7440-50-80.006780100.0000000.086697
subTotal0.006780100.0000000.086697
total7.819780100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.