Chemical content BCV62C

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BCV62CSOT143BSOT48.913030 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93379215021512126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.080000100.0000000.897562
subTotal0.080000100.0000000.897562
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0026960.0800000.030248
Carbon (C)7440-44-00.0013480.0400000.015124
Chromium (Cr)7440-47-30.0070770.2100000.079401
Cobalt (Co)7440-48-40.0141540.4200000.158801
Iron (Fe)7439-89-61.59333647.28000017.876480
Manganese (Mn)7439-96-50.0286450.8500000.321383
Nickel (Ni)7440-02-01.20039435.62000013.467855
Phosphorus (P)7723-14-00.0006740.0200000.007562
Silicon (Si)7440-21-30.0087620.2600000.098306
Sulphur (S)7704-34-90.0006740.0200000.007562
Pure metal layerCopper (Cu)7440-50-80.44079613.0800004.945524
Silver (Ag)7440-22-40.0714442.1200000.801568
subTotal3.370000100.00000037.809813
Mould CompoundFillerSilica fused60676-86-03.52870071.00000039.590353
PigmentCarbon black1333-86-40.0149100.3000000.167283
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.97909019.70000010.984929
Phenolic resinProprietary0.4473009.0000005.018495
subTotal4.970000100.00000055.761060
Post-PlatingImpurityLead (Pb)7439-92-10.0000210.0045000.000237
Non hazardousProprietary0.0002610.0555000.002927
Tin solderTin (Sn)7440-31-50.46971899.9400005.270015
subTotal0.470000100.0000005.273179
WirePure metalGold (Au)7440-57-50.023030100.0000000.258386
subTotal0.023030100.0000000.258386
total8.913030100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.