Chemical content BCV65

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BCV65SOT143BSOT48.919330 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93383150021513126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.040000100.0000000.448464
subTotal0.040000100.0000000.448464
DieDoped siliconSilicon (Si)7440-21-30.040000100.0000000.448464
subTotal0.040000100.0000000.448464
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0026960.0800000.030226
Carbon (C)7440-44-00.0013480.0400000.015113
Chromium (Cr)7440-47-30.0070770.2100000.079345
Cobalt (Co)7440-48-40.0141540.4200000.158689
Iron (Fe)7439-89-61.59333647.28000017.863853
Manganese (Mn)7439-96-50.0286450.8500000.321156
Nickel (Ni)7440-02-01.20039435.62000013.458343
Phosphorus (P)7723-14-00.0006740.0200000.007557
Silicon (Si)7440-21-30.0087620.2600000.098236
Sulphur (S)7704-34-90.0006740.0200000.007557
Pure metal layerCopper (Cu)7440-50-80.44079613.0800004.942030
Silver (Ag)7440-22-40.0714442.1200000.801002
subTotal3.370000100.00000037.783107
Mould CompoundFillerSilica fused60676-86-03.52870071.00000039.562389
PigmentCarbon black1333-86-40.0149100.3000000.167165
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.97909019.70000010.977170
Phenolic resinProprietary0.4473009.0000005.014951
subTotal4.970000100.00000055.721674
Post-PlatingImpurityLead (Pb)7439-92-10.0000210.0045000.000237
Non hazardousProprietary0.0002610.0555000.002925
Tin solderTin (Sn)7440-31-50.46971899.9400005.266292
subTotal0.470000100.0000005.269454
WirePure metalGold (Au)7440-57-50.029330100.0000000.328836
subTotal0.029330100.0000000.328836
total8.919330100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.