Chemical content BCX52

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BCX52SOT89MPT340.476810 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93327229011512126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.08470077.0000000.209256
PolymerResin systemProprietary0.02530023.0000000.062505
subTotal0.110000100.0000000.271761
DieDoped siliconSilicon (Si)7440-21-30.280000100.0000000.691754
subTotal0.280000100.0000000.691754
Lead FrameCopper alloyCopper (Cu)7440-50-817.12911299.82000042.318335
Iron (Fe)7439-89-60.0171600.1000000.042395
Phosphorus (P)7723-14-00.0051480.0300000.012718
Pure metal layerSilver (Ag)7440-22-40.0085800.0500000.021197
subTotal17.160000100.00000042.394645
Mould CompoundAdditiveNon hazardousProprietary0.6614902.9000001.634244
Triphenylphosphine603-35-00.0114050.0500000.028177
FillerSilica -amorphous-7631-86-916.42320072.00000040.574344
PigmentCarbon black1333-86-40.0114050.0500000.028177
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-23.42150015.0000008.452988
Phenol Formaldehyde resin (generic)9003-35-42.28100010.0000005.635326
subTotal22.810000100.00000056.353255
Post-PlatingImpurityLead (Pb)7439-92-10.0000030.0045000.000008
Non hazardousProprietary0.0000390.0555000.000096
Tin solderTin (Sn)7440-31-50.06995899.9400000.172835
subTotal0.070000100.0000000.172939
WirePure metalGold (Au)7440-57-50.046810100.0000000.115646
subTotal0.046810100.0000000.115646
total40.476810100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.