Chemical content BCX71H

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BCX71HSOT23TO-236AB7.670599 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93348366023516126030 s123520 s3
93348366021514126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.050000100.0000000.651840
subTotal0.050000100.0000000.651840
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0022940.0900000.029908
Carbon (C)7440-44-00.0010200.0400000.013292
Chromium (Cr)7440-47-30.0056080.2200000.073108
Cobalt (Co)7440-48-40.0109610.4300000.142892
Iron (Fe)7439-89-61.22301047.98000015.944129
Manganese (Mn)7439-96-50.0219210.8600000.285785
Nickel (Ni)7440-02-00.92120936.14000012.009604
Phosphorus (P)7723-14-00.0005100.0200000.006646
Silicon (Si)7440-21-30.0066270.2600000.086400
Sulphur (S)7704-34-90.0005100.0200000.006646
Pure metal layerCopper (Cu)7440-50-80.28982111.3700003.778340
Silver (Ag)7440-22-40.0655092.5700000.854031
subTotal2.549000100.00000033.230782
Mould CompoundAdditiveNon hazardousProprietary0.1414912.9000001.844589
Triphenylphosphine603-35-00.0024400.0500000.031803
FillerSilica -amorphous-7631-86-93.51288072.00000045.796684
PigmentCarbon black1333-86-40.0024400.0500000.031803
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.73185015.0000009.540976
Phenol Formaldehyde resin (generic)9003-35-40.48790010.0000006.360651
subTotal4.879000100.00000063.606506
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000060.0030000.000072
Bismuth (Bi)7440-69-90.0000020.0010000.000024
Copper (Cu)7440-50-80.0000020.0010000.000024
Lead (Pb)7439-92-10.0000090.0050000.000121
Tin solderTin (Sn)7440-31-50.18498299.9900002.411565
subTotal0.185000100.0000002.411806
WirePure metalCopper (Cu)7440-50-80.007599100.0000000.099067
subTotal0.007599100.0000000.099067
total7.670599100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.