Chemical content BF840

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BF840SOT23TO-236AB7.649790 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93379267023514126030 s123520 s3
93379267021512126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.050000100.0000000.653613
subTotal0.050000100.0000000.653613
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0022940.0900000.029989
Carbon (C)7440-44-00.0010200.0400000.013328
Chromium (Cr)7440-47-30.0056080.2200000.073307
Cobalt (Co)7440-48-40.0109610.4300000.143281
Iron (Fe)7439-89-61.22301047.98000015.987500
Manganese (Mn)7439-96-50.0219210.8600000.286562
Nickel (Ni)7440-02-00.92120936.14000012.042273
Phosphorus (P)7723-14-00.0005100.0200000.006664
Silicon (Si)7440-21-30.0066270.2600000.086635
Sulphur (S)7704-34-90.0005100.0200000.006664
Pure metal layerCopper (Cu)7440-50-80.28982111.3700003.788618
Silver (Ag)7440-22-40.0655092.5700000.856354
subTotal2.549000100.00000033.321176
Mould CompoundFillerSilica fused60676-86-03.44492071.00000045.032870
PigmentCarbon black1333-86-40.0145560.3000000.190280
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.95584419.70000012.495036
Phenolic resinProprietary0.4366809.0000005.708392
subTotal4.852000100.00000063.426578
Post-PlatingImpurityLead (Pb)7439-92-10.0000080.0045000.000109
Non hazardousProprietary0.0001030.0555000.001342
Tin solderTin (Sn)7440-31-50.18488999.9400002.416916
subTotal0.185000100.0000002.418367
WirePure metalGold (Au)7440-57-50.013790100.0000000.180266
subTotal0.013790100.0000000.180266
total7.649790100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.