Chemical content BSP32

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BSP32SOT223SC-73105.820070 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93398198011515126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.340000100.0000000.321300
subTotal0.340000100.0000000.321300
Lead FrameCopper alloyCopper (Cu)7440-50-850.72514099.15000047.935274
Iron (Fe)7439-89-60.0511600.1000000.048346
Phosphorus (P)7723-14-00.0153480.0300000.014504
Pure metal layerSilver (Ag)7440-22-40.3683520.7200000.348093
subTotal51.160000100.00000048.346216
Mould CompoundFillerSilica fused60676-86-037.78620071.00000035.707971
PigmentCarbon black1333-86-40.1596600.3000000.150879
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-210.48434019.7000009.907705
Phenolic resinProprietary4.7898009.0000004.526363
subTotal53.220000100.00000050.292917
Post-PlatingImpurityLead (Pb)7439-92-10.0000460.0045000.000043
Non hazardousProprietary0.0005660.0555000.000535
Tin solderTin (Sn)7440-31-51.01938899.9400000.963322
subTotal1.020000100.0000000.963900
WirePure metalGold (Au)7440-57-50.080070100.0000000.075666
subTotal0.080070100.0000000.075666
total105.820070100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.