Chemical content BZA408B

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BZA408BSOT457SC-7411.117020 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93405517112516126030 s123520 s3
93405517111516126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.320000100.0000002.878469
subTotal0.320000100.0000002.878469
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0036450.0900000.032788
Carbon (C)7440-44-00.0016200.0400000.014572
Chromium (Cr)7440-47-30.0085050.2100000.076504
Cobalt (Co)7440-48-40.0170100.4200000.153009
Iron (Fe)7439-89-61.91484047.28000017.224400
Manganese (Mn)7439-96-50.0344250.8500000.309660
Nickel (Ni)7440-02-01.44261035.62000012.976589
Phosphorus (P)7723-14-00.0008100.0200000.007286
Silicon (Si)7440-21-30.0101250.2500000.091077
Sulphur (S)7704-34-90.0008100.0200000.007286
Pure metal layerCopper (Cu)7440-50-80.52933513.0700004.761483
Silver (Ag)7440-22-40.0862652.1300000.775972
subTotal4.050000100.00000036.430626
Mould CompoundFillerSilica fused60676-86-04.40200071.00000039.596942
PigmentCarbon black1333-86-40.0186000.3000000.167311
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-21.22140019.70000010.986757
Phenolic resinProprietary0.5580009.0000005.019331
subTotal6.200000100.00000055.770341
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000160.0030000.000140
Bismuth (Bi)7440-69-90.0000050.0010000.000047
Copper (Cu)7440-50-80.0000050.0010000.000047
Lead (Pb)7439-92-10.0000260.0050000.000234
Tin solderTin (Sn)7440-31-50.51994899.9900004.677045
subTotal0.520000100.0000004.677512
WirePure metalGold (Au)7440-57-50.027020100.0000000.243051
subTotal0.027020100.0000000.243051
total11.117020100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.