Chemical content CBTD3306PW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
CBTD3306PWSOT530-1TSSOP835.582325 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352705121181212601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0020001.0000000.005621
FillerSilver (Ag)7440-22-40.15000075.0000000.421558
PolymerAcrylic resinProprietary0.0120006.0000000.033725
Resin systemProprietary0.03600018.0000000.101174
subTotal0.200000100.0000000.562077
DieDoped siliconSilicon (Si)7440-21-30.141310100.0000000.397135
subTotal0.141310100.0000000.397135
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-813.64580097.47000038.349939
Iron (Fe)7439-89-60.3360002.4000000.944289
Phosphorus (P)7723-14-00.0042000.0300000.011804
Zinc (Zn)7440-66-60.0140000.1000000.039345
subTotal14.000000100.00000039.345377
Mould CompoundFillerMisc. Silica compounds (generic)14808-60-718.58500088.50000052.230988
Flame retardantNon hazardousProprietary0.6300003.0000001.770542
PolymerEpoxy resin systemProprietary1.7850008.5000005.016536
subTotal21.000000100.00000059.018066
Pre-PlatingPure metal layerGold (Au)7440-57-50.0010001.0000000.002810
Nickel (Ni)7440-02-00.09700097.0000000.272607
Palladium (Pd)7440-05-30.0020002.0000000.005621
subTotal0.100000100.0000000.281038
WirePure metalGold (Au)7440-57-50.13960599.0000000.392343
Palladium (Pd)7440-05-30.0014101.0000000.003963
subTotal0.141015100.0000000.396306
total35.582325100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.