Chemical content HEF40106BT

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
HEF40106BTSOT108-1SO14123.215131 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93340696065314126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.07790077.9000000.063223
PolymerAcrylic resinProprietary0.01520015.2000000.012336
Resin systemProprietary0.0069006.9000000.005600
subTotal0.100000100.0000000.081159
DieDoped siliconSilicon (Si)7440-21-30.230868100.0000000.187370
subTotal0.230868100.0000000.187370
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-843.41313897.47000035.233609
Iron (Fe)7439-89-61.0689602.4000000.867556
Phosphorus (P)7723-14-00.0133620.0300000.010844
Zinc (Zn)7440-66-60.0445400.1000000.036148
subTotal44.540000100.00000036.148158
Mould CompoundFillerSilica -amorphous-7631-86-90.4655400.6000000.377827
Silica fused60676-86-060.77624778.33000049.325311
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-84.7329906.1000003.841241
PigmentCarbon black1333-86-40.1551800.2000000.125942
PolymerEpoxy resin systemProprietary6.8760268.8620005.580504
Phenolic resinProprietary4.5840175.9080003.720336
subTotal77.590000100.00000062.971162
Pre-PlatingPure metal layerGold (Au)7440-57-50.0067001.0000000.005438
Nickel (Ni)7440-02-00.64990097.0000000.527451
Palladium (Pd)7440-05-30.0134002.0000000.010875
subTotal0.670000100.0000000.543764
WirePure metalCopper (Cu)7440-50-80.084262100.0000000.068386
subTotal0.084262100.0000000.068386
total123.215131100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.