Chemical content HEF4020BT

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
HEF4020BTSOT109-1SO16156.450324 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93337273065314126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.27265077.9000000.174273
PolymerAcrylic resinProprietary0.05320015.2000000.034004
Resin systemProprietary0.0241506.9000000.015436
subTotal0.350000100.0000000.223713
DieDoped siliconSilicon (Si)7440-21-32.655652100.0000001.697441
subTotal2.655652100.0000001.697441
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-854.68067097.47000034.950819
Iron (Fe)7439-89-61.3464002.4000000.860593
Phosphorus (P)7723-14-00.0168300.0300000.010757
Zinc (Zn)7440-66-60.0561000.1000000.035858
subTotal56.100000100.00000035.858027
Mould CompoundFillerSilica -amorphous-7631-86-90.5790420.6000000.370112
Silica fused60676-86-075.59393378.33000048.318170
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-85.8869276.1000003.762809
PigmentCarbon black1333-86-40.1930140.2000000.123371
PolymerEpoxy resin systemProprietary8.5524508.8620005.466560
Phenolic resinProprietary5.7016345.9080003.644373
subTotal96.507000100.00000061.685395
Pre-PlatingPure metal layerGold (Au)7440-57-50.0227703.0000000.014554
Nickel (Ni)7440-02-00.70055792.3000000.447782
Palladium (Pd)7440-05-30.0235293.1000000.015039
Silver (Ag)7440-22-40.0121441.6000000.007762
subTotal0.759000100.0000000.485138
WirePure metalCopper (Cu)7440-50-80.078672100.0000000.050286
subTotal0.078672100.0000000.050286
total156.450324100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.