Chemical content HEF4027BT

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
HEF4027BTSOT109-1SO16143.625739 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93337279065312126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.02337077.9000000.016271
PolymerAcrylic resinProprietary0.00456015.2000000.003175
Resin systemProprietary0.0020706.9000000.001441
subTotal0.030000100.0000000.020888
DieDoped siliconSilicon (Si)7440-21-30.990894100.0000000.689914
subTotal0.990894100.0000000.689914
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-836.72182297.47000025.567717
Iron (Fe)7439-89-60.9042002.4000000.629553
Phosphorus (P)7723-14-00.0113020.0300000.007869
Zinc (Zn)7440-66-60.0376750.1000000.026231
subTotal37.675000100.00000026.231371
Mould CompoundFillerSilica -amorphous-7631-86-90.6256200.6000000.435590
Silica fused60676-86-081.67469178.33000056.866333
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-86.3604706.1000004.428503
PigmentCarbon black1333-86-40.2085400.2000000.145197
PolymerEpoxy resin systemProprietary9.2404078.8620006.433671
Phenolic resinProprietary6.1602725.9080004.289114
subTotal104.270000100.00000072.598408
Pre-PlatingPure metal layerGold (Au)7440-57-50.0056501.0000000.003934
Nickel (Ni)7440-02-00.54805097.0000000.381582
Palladium (Pd)7440-05-30.0113002.0000000.007868
subTotal0.565000100.0000000.393384
WirePure metalCopper (Cu)7440-50-80.094845100.0000000.066036
subTotal0.094845100.0000000.066036
total143.625739100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.