Chemical content HEF4060BT

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
HEF4060BTSOT109-1SO16143.120939 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93356715065317126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.02337077.9000000.016329
PolymerAcrylic resinProprietary0.00456015.2000000.003186
Resin systemProprietary0.0020706.9000000.001446
subTotal0.030000100.0000000.020961
DieDoped siliconSilicon (Si)7440-21-30.483475100.0000000.337809
subTotal0.483475100.0000000.337809
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-836.72182297.47000025.657897
Iron (Fe)7439-89-60.9042002.4000000.631773
Phosphorus (P)7723-14-00.0113020.0300000.007897
Zinc (Zn)7440-66-60.0376750.1000000.026324
subTotal37.675000100.00000026.323891
Mould CompoundFillerSilica -amorphous-7631-86-90.6256200.6000000.437127
Silica fused60676-86-081.67469178.33000057.066905
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-86.3604706.1000004.444123
PigmentCarbon black1333-86-40.2085400.2000000.145709
PolymerEpoxy resin systemProprietary9.2404078.8620006.456363
Phenolic resinProprietary6.1602725.9080004.304242
subTotal104.270000100.00000072.854469
Pre-PlatingPure metal layerGold (Au)7440-57-50.0056501.0000000.003948
Nickel (Ni)7440-02-00.54805097.0000000.382928
Palladium (Pd)7440-05-30.0113002.0000000.007895
subTotal0.565000100.0000000.394771
WirePure metalCopper (Cu)7440-50-80.097464100.0000000.068099
subTotal0.097464100.0000000.068099
total143.120939100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.