Chemical content HEF4541BT

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
HEF4541BTSOT108-1SO14137.471884 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9335080001187126030 s123520 s3
93350800051813126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.13243077.9000000.096332
PolymerAcrylic resinProprietary0.02584015.2000000.018797
Resin systemProprietary0.0117306.9000000.008533
subTotal0.170000100.0000000.123662
DieDoped siliconSilicon (Si)7440-21-31.802386100.0000001.311094
subTotal1.802386100.0000001.311094
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-847.78954197.47000034.763138
Iron (Fe)7439-89-61.1767202.4000000.855971
Phosphorus (P)7723-14-00.0147090.0300000.010700
Zinc (Zn)7440-66-60.0490300.1000000.035665
subTotal49.030000100.00000035.665475
Mould CompoundFillerSilica -amorphous-7631-86-90.5144670.6000000.374234
Silica fused60676-86-067.16366778.33000048.856293
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-85.2304146.1000003.804716
PigmentCarbon black1333-86-40.1714890.2000000.124745
PolymerEpoxy resin systemProprietary7.5986788.8620005.527441
Phenolic resinProprietary5.0657855.9080003.684961
subTotal85.744500100.00000062.372390
Pre-PlatingPure metal layerGold (Au)7440-57-50.0198903.0000000.014468
Nickel (Ni)7440-02-00.61194992.3000000.445145
Palladium (Pd)7440-05-30.0205533.1000000.014951
Silver (Ag)7440-22-40.0106081.6000000.007716
subTotal0.663000100.0000000.482280
WirePure metalCopper (Cu)7440-50-80.061998100.0000000.045099
subTotal0.061998100.0000000.045099
total137.471884100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.