Chemical content MJD2873

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
MJD2873SOT428CDPAK316.333134 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346622661181126030 s123520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.540000100.0000000.170706
subTotal0.540000100.0000000.170706
Lead FrameCopper alloyCopper (Cu)7440-50-8173.95414799.86460054.990808
Tin (Sn)7440-31-50.2316730.1330000.073237
Pure metal layerNickel (Ni)7440-02-00.0041810.0024000.001322
subTotal174.190000100.00000055.065367
Mould CompoundFillerSilica fused60676-86-0121.41675088.95000038.382558
PigmentCarbon black1333-86-40.7507500.5500000.237329
PolymerEpoxy resin systemProprietary10.2375007.5000003.236303
Phenolic resinProprietary4.0950003.0000001.294521
subTotal136.500000100.00000043.150712
Post-PlatingImpurityNon hazardousProprietary0.0000290.0009000.000009
Tin solderTin (Sn)7440-31-53.25997199.9991001.030550
subTotal3.260000100.0000001.030559
Solder WireLead alloyLead (Pb)7439-92-11.72855095.5000000.546433
Silver (Ag)7440-22-40.0452502.5000000.014305
Tin (Sn)7440-31-50.0362002.0000000.011444
subTotal1.810000100.0000000.572182
WireImpurityNon hazardousProprietary0.0000030.0100000.000001
Pure metalAluminium (Al)7429-90-50.03313199.9900000.010473
subTotal0.033134100.0000000.010474
total316.333134100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.