Chemical content MJD31CA

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
MJD31CASOT428CDPAK316.505550 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346605481184126030 s123520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.560000100.0000000.176932
subTotal0.560000100.0000000.176932
Lead FrameCopper alloyCopper (Cu)7440-50-8173.95414799.86460054.960852
Tin (Sn)7440-31-50.2316730.1330000.073197
Pure metal layerNickel (Ni)7440-02-00.0041810.0024000.001321
subTotal174.190000100.00000055.035370
Mould CompoundFillerSilica fused60676-86-0121.41675088.95000038.361650
PigmentCarbon black1333-86-40.7507500.5500000.237200
PolymerEpoxy resin systemProprietary10.2375007.5000003.234540
Phenolic resinProprietary4.0950003.0000001.293816
subTotal136.500000100.00000043.127206
Post-PlatingImpurityNon hazardousProprietary0.0000290.0009000.000009
Tin solderTin (Sn)7440-31-53.25997199.9991001.029988
subTotal3.260000100.0000001.029998
Solder WireLead alloyLead (Pb)7439-92-11.72855095.5000000.546136
Silver (Ag)7440-22-40.0452502.5000000.014297
Tin (Sn)7440-31-50.0362002.0000000.011437
subTotal1.810000100.0000000.571870
WireImpurityNon hazardousProprietary0.0000190.0100000.000006
Pure metalAluminium (Al)7429-90-50.18553299.9900000.058619
subTotal0.185550100.0000000.058625
total316.505550100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.