Chemical content MM5Z13VT5G

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
MM5Z13VT5GSOD523SC-791.469729 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346630631151126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.035000100.0000002.381391
subTotal0.035000100.0000002.381391
Lead FrameCopper alloyCopper (Cu)7440-50-80.45797386.41000031.160370
Nickel (Ni)7440-02-00.0464818.7700003.162556
Tin (Sn)7440-31-50.0118722.2400000.807768
Pure metal layerSilver (Ag)7440-22-40.0136742.5800000.930376
subTotal0.530000100.00000036.061070
Mould CompoundFillerSilica fused60676-86-00.62480071.00000042.511238
PigmentCarbon black1333-86-40.0026400.3000000.179625
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.17336019.70000011.795372
Phenolic resinProprietary0.0792009.0000005.388749
subTotal0.880000100.00000059.874984
Post-PlatingImpurityLead (Pb)7439-92-10.0000010.0045000.000061
Non hazardousProprietary0.0000110.0555000.000755
Tin solderTin (Sn)7440-31-50.01998899.9400001.359979
subTotal0.020000100.0000001.360795
WirePure metalGold (Au)7440-57-50.004729100.0000000.321731
subTotal0.004729100.0000000.321731
total1.469729100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.