Chemical content NCA9555PW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
NCA9555PWSOT355-1TSSOP2487.358112 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9356912971184126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.16481377.9000000.188664
PolymerAcrylic resinProprietary0.03215915.2000000.036812
Resin systemProprietary0.0145986.9000000.016711
subTotal0.211570100.0000000.242187
DieDoped siliconSilicon (Si)7440-21-30.705571100.0000000.807676
subTotal0.705571100.0000000.807676
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-834.76102897.47000039.791414
Iron (Fe)7439-89-60.8559192.4000000.979782
Phosphorus (P)7723-14-00.0106990.0300000.012247
Zinc (Zn)7440-66-60.0356630.1000000.040824
subTotal35.663310100.00000040.824268
Mould CompoundFillerSilica -amorphous-7631-86-90.2954600.6000000.338217
Silica fused60676-86-038.57227778.33000044.154202
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-83.0038416.1000003.438537
PigmentCarbon black1333-86-40.0984870.2000000.112739
PolymerEpoxy resin systemProprietary4.3639418.8620004.995462
Phenolic resinProprietary2.9092945.9080003.330308
subTotal49.243300100.00000056.369465
Pre-PlatingPure metal layerGold (Au)7440-57-50.0414553.0000000.047454
Nickel (Ni)7440-02-01.27542092.3000001.459990
Palladium (Pd)7440-05-30.0428363.1000000.049035
Silver (Ag)7440-22-40.0221091.6000000.025309
subTotal1.381820100.0000001.581788
WirePure metalCopper (Cu)7440-50-80.152541100.0000000.174616
subTotal0.152541100.0000000.174616
total87.358112100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.