Chemical content NHDTA143ZT

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
NHDTA143ZTSOT23TO-236AB7.673668 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346613642351126030 s123520 s3
9346613642151126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.054000100.0000000.703705
subTotal0.054000100.0000000.703705
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0022940.0900000.029896
Carbon (C)7440-44-00.0010200.0400000.013287
Chromium (Cr)7440-47-30.0056080.2200000.073078
Cobalt (Co)7440-48-40.0109610.4300000.142835
Iron (Fe)7439-89-61.22301047.98000015.937752
Manganese (Mn)7439-96-50.0219210.8600000.285670
Nickel (Ni)7440-02-00.92120936.14000012.004801
Phosphorus (P)7723-14-00.0005100.0200000.006643
Silicon (Si)7440-21-30.0066270.2600000.086365
Sulphur (S)7704-34-90.0005100.0200000.006643
Pure metal layerCopper (Cu)7440-50-80.28982111.3700003.776829
Silver (Ag)7440-22-40.0655092.5700000.853690
subTotal2.549000100.00000033.217491
Mould CompoundAdditiveNon hazardousProprietary0.1414912.9000001.843851
Triphenylphosphine603-35-00.0024400.0500000.031791
FillerSilica -amorphous-7631-86-93.51288072.00000045.778368
PigmentCarbon black1333-86-40.0024400.0500000.031791
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.73185015.0000009.537160
Phenol Formaldehyde resin (generic)9003-35-40.48790010.0000006.358107
subTotal4.879000100.00000063.581067
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000060.0030000.000072
Bismuth (Bi)7440-69-90.0000020.0010000.000024
Copper (Cu)7440-50-80.0000020.0010000.000024
Lead (Pb)7439-92-10.0000090.0050000.000121
Tin solderTin (Sn)7440-31-50.18498299.9900002.410601
subTotal0.185000100.0000002.410842
WirePure metalCopper (Cu)7440-50-80.006668100.0000000.086891
subTotal0.006668100.0000000.086891
total7.673668100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.