Chemical content NHDTC124EU

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
NHDTC124EUSOT323SC-705.483029 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
934661384135112601235
934661384115112601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.054000100.0000000.984857
subTotal0.054000100.0000000.984857
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0016600.0900000.030268
Carbon (C)7440-44-00.0007380.0400000.013452
Chromium (Cr)7440-47-30.0016600.0900000.030268
Cobalt (Co)7440-48-40.0079290.4300000.144613
Iron (Fe)7439-89-60.81965844.45000014.949000
Manganese (Mn)7439-96-50.0127240.6900000.232054
Nickel (Ni)7440-02-00.63415234.39000011.565717
Phosphorus (P)7723-14-00.0003690.0200000.006726
Silicon (Si)7440-21-30.0047940.2600000.087441
Sulphur (S)7704-34-90.0003690.0200000.006726
Pure metal layerCopper (Cu)7440-50-80.32030317.3700005.841713
Silver (Ag)7440-22-40.0396462.1500000.723067
subTotal1.844000100.00000033.631046
Mould CompoundAdditiveNon hazardousProprietary0.0977302.9000001.782409
Triphenylphosphine603-35-00.0016850.0500000.030731
FillerSilica -amorphous-7631-86-92.42640072.00000044.252912
PigmentCarbon black1333-86-40.0016850.0500000.030731
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.50550015.0000009.219357
Phenol Formaldehyde resin (generic)9003-35-40.33700010.0000006.146238
subTotal3.370000100.00000061.462378
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000060.0030000.000115
Bismuth (Bi)7440-69-90.0000020.0010000.000038
Copper (Cu)7440-50-80.0000020.0010000.000038
Lead (Pb)7439-92-10.0000100.0050000.000191
Tin solderTin (Sn)7440-31-50.20997999.9900003.829617
subTotal0.210000100.0000003.830000
WirePure metalCopper (Cu)7440-50-80.005029100.0000000.091715
subTotal0.005029100.0000000.091715
total5.483029100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.