Chemical content NMB2227A

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
NMB2227ASOT457SC-7411.005830 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340703441254126030 s123520 s3
9340703441154126030 s123520 s3
9340703441353126030 s123520 s3
9340703441653126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.070000100.0000000.636027
subTotal0.070000100.0000000.636027
DieDoped siliconSilicon (Si)7440-21-30.070000100.0000000.636027
subTotal0.070000100.0000000.636027
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0035550.0900000.032301
Carbon (C)7440-44-00.0015800.0400000.014356
Chromium (Cr)7440-47-30.0082950.2100000.075369
Cobalt (Co)7440-48-40.0165900.4200000.150738
Iron (Fe)7439-89-61.86835047.30000016.976003
Manganese (Mn)7439-96-50.0335750.8500000.305066
Nickel (Ni)7440-02-01.40738535.63000012.787632
Phosphorus (P)7723-14-00.0007900.0200000.007178
Silicon (Si)7440-21-30.0102700.2600000.093314
Sulphur (S)7704-34-90.0007900.0200000.007178
Pure metal layerCopper (Cu)7440-50-80.51666013.0800004.694421
Silver (Ag)7440-22-40.0821602.0800000.746513
subTotal3.950000100.00000035.890069
Mould CompoundFillerSilica fused60676-86-04.52270071.00000041.093675
PigmentCarbon black1333-86-40.0191100.3000000.173635
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-21.25489019.70000011.402048
Phenolic resinProprietary0.5733009.0000005.209057
subTotal6.370000100.00000057.878415
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000160.0030000.000142
Bismuth (Bi)7440-69-90.0000050.0010000.000047
Copper (Cu)7440-50-80.0000050.0010000.000047
Lead (Pb)7439-92-10.0000260.0050000.000236
Tin solderTin (Sn)7440-31-50.51994899.9900004.724296
subTotal0.520000100.0000004.724769
WirePure metalGold (Au)7440-57-50.025830100.0000000.234694
subTotal0.025830100.0000000.234694
total11.005830100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.