Chemical content PBLS1504Y

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PBLS1504YSOT363SC-885.482442 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340580551151212601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.050000100.0000000.912002
subTotal0.050000100.0000000.912002
DieDoped siliconSilicon (Si)7440-21-30.060000100.0000001.094403
subTotal0.060000100.0000001.094403
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0018630.0900000.033981
Carbon (C)7440-44-00.0008280.0400000.015103
Chromium (Cr)7440-47-30.0043470.2100000.079289
Cobalt (Co)7440-48-40.0089010.4300000.162355
Iron (Fe)7439-89-60.98118047.40000017.896769
Manganese (Mn)7439-96-50.0175950.8500000.320934
Nickel (Ni)7440-02-00.73919735.71000013.482988
Phosphorus (P)7723-14-00.0004140.0200000.007551
Silicon (Si)7440-21-30.0053820.2600000.098168
Sulphur (S)7704-34-90.0004140.0200000.007551
Pure metal layerCopper (Cu)7440-50-80.27137713.1100004.949929
Silver (Ag)7440-22-40.0385021.8600000.702278
subTotal2.070000100.00000037.756897
Mould CompoundFillerSilica fused60676-86-02.19292075.10000039.998964
PigmentCarbon black1333-86-40.0087600.3000000.159783
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.51100017.5000009.320664
Phenol Formaldehyde resin (generic)9003-35-40.2073207.1000003.781527
subTotal2.920000100.00000053.260937
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000110.0030000.000202
Bismuth (Bi)7440-69-90.0000040.0010000.000067
Copper (Cu)7440-50-80.0000040.0010000.000067
Lead (Pb)7439-92-10.0000180.0050000.000337
Tin solderTin (Sn)7440-31-50.36996399.9900006.748143
subTotal0.370000100.0000006.748817
WirePure metalCopper (Cu)7440-50-80.012442100.0000000.226934
subTotal0.012442100.0000000.226934
total5.482442100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.