Chemical content PBLS2003D

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PBLS2003DSOT457SC-7411.049020 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93405927211515126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.080000100.0000000.724046
subTotal0.080000100.0000000.724046
DieDoped siliconSilicon (Si)7440-21-30.180000100.0000001.629104
subTotal0.180000100.0000001.629104
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0031920.0800000.028889
Carbon (C)7440-44-00.0015960.0400000.014445
Chromium (Cr)7440-47-30.0083790.2100000.075835
Cobalt (Co)7440-48-40.0167580.4200000.151670
Iron (Fe)7439-89-61.88407847.22000017.051992
Manganese (Mn)7439-96-50.0339150.8500000.306950
Nickel (Ni)7440-02-01.41924335.57000012.844967
Phosphorus (P)7723-14-00.0007980.0200000.007222
Silicon (Si)7440-21-30.0099750.2500000.090279
Sulphur (S)7704-34-90.0007980.0200000.007222
Pure metal layerCopper (Cu)7440-50-80.52109413.0600004.716201
Silver (Ag)7440-22-40.0901742.2600000.816127
subTotal3.990000100.00000036.111800
Mould CompoundFillerSilica fused60676-86-04.44120371.00000040.195450
PigmentCarbon black1333-86-40.0187660.3000000.169840
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-21.23227819.70000011.152822
Phenolic resinProprietary0.5629699.0000005.095198
subTotal6.255216100.00000056.613311
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000160.0030000.000142
Bismuth (Bi)7440-69-90.0000050.0010000.000047
Copper (Cu)7440-50-80.0000050.0010000.000047
Lead (Pb)7439-92-10.0000260.0050000.000236
Tin solderTin (Sn)7440-31-50.52121699.9900004.717304
subTotal0.521268100.0000004.717776
WirePure metalGold (Au)7440-57-50.022540100.0000000.204000
subTotal0.022540100.0000000.204000
total11.049020100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.