Chemical content PBLS6023D

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PBLS6023DSOT457SC-7411.277300 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93406157111510126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.080000100.0000000.709390
subTotal0.080000100.0000000.709390
DieDoped siliconSilicon (Si)7440-21-30.460000100.0000004.078991
subTotal0.460000100.0000004.078991
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0035540.0900000.031516
Carbon (C)7440-44-00.0015800.0400000.014007
Chromium (Cr)7440-47-30.0082930.2100000.073536
Cobalt (Co)7440-48-40.0165860.4200000.147073
Iron (Fe)7439-89-61.86432947.21000016.531693
Manganese (Mn)7439-96-50.0335670.8500000.297648
Nickel (Ni)7440-02-01.40466435.57000012.455673
Phosphorus (P)7723-14-00.0007900.0200000.007003
Silicon (Si)7440-21-30.0098730.2500000.087543
Sulphur (S)7704-34-90.0007900.0200000.007003
Pure metal layerCopper (Cu)7440-50-80.51574113.0600004.573266
Silver (Ag)7440-22-40.0892482.2600000.791392
subTotal3.949012100.00000035.017353
Mould CompoundFillerSilica fused60676-86-04.41620071.00000039.160083
PigmentCarbon black1333-86-40.0186600.3000000.165465
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-21.22534019.70000010.865544
Phenolic resinProprietary0.5598009.0000004.963954
subTotal6.220000100.00000055.155046
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000160.0030000.000138
Bismuth (Bi)7440-69-90.0000050.0010000.000046
Copper (Cu)7440-50-80.0000050.0010000.000046
Lead (Pb)7439-92-10.0000260.0050000.000231
Tin solderTin (Sn)7440-31-50.51994899.9900004.610572
subTotal0.520000100.0000004.611033
WireImpurityNon hazardousProprietary0.0000040.0100000.000033
Pure metalGold (Au)7440-57-50.03682499.9900000.326535
subTotal0.036828100.0000000.326568
WirePure metalGold (Au)7440-57-50.011410100.0000000.101177
subTotal0.011410100.0000000.101177
total11.277300100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.