Chemical content PBSS4021NX

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PBSS4021NXSOT89MPT345.911975 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340634021157126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.28475085.0000000.620209
PolymerResin systemProprietary0.05025015.0000000.109449
subTotal0.335000100.0000000.729657
DieDoped siliconSilicon (Si)7440-21-31.270000100.0000002.766163
subTotal1.270000100.0000002.766163
Lead FrameCopper alloyCopper (Cu)7440-50-817.37587499.41000037.846061
Iron (Fe)7439-89-60.0262180.1500000.057106
Phosphorus (P)7723-14-00.0069920.0400000.015228
Pure metal layerSilver (Ag)7440-22-40.0699160.4000000.152283
subTotal17.479000100.00000038.070678
Mould CompoundActive agentNon hazardousProprietary0.1067070.4100000.232416
FillerSilica -amorphous-7631-86-90.0754750.2900000.164392
Silica fused60676-86-022.42139986.15000048.835623
HardenerPhenolic resinProprietary1.1165154.2900002.431861
PigmentCarbon black1333-86-40.0494490.1900000.107705
PolymerEpoxy resin systemProprietary2.2564548.6700004.914740
subTotal26.026000100.00000056.686736
Post-PlatingImpurityLead (Pb)7439-92-10.0000320.0045000.000069
Non hazardousProprietary0.0003930.0555000.000856
Tin solderTin (Sn)7440-31-50.70757599.9400001.541156
subTotal0.708000100.0000001.542081
WireImpurityNon hazardousProprietary0.0000090.0100000.000020
Pure metalCopper (Cu)7440-50-80.09396699.9900000.204665
subTotal0.093975100.0000000.204685
total45.911975100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.