Chemical content PBSS4041NT

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PBSS4041NTSOT23TO-236AB9.355425 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93406276321510126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.03080077.0000000.329221
PolymerResin systemProprietary0.00920023.0000000.098339
subTotal0.040000100.0000000.427559
DieDoped siliconSilicon (Si)7440-21-30.600000100.0000006.413391
subTotal0.600000100.0000006.413391
Lead FrameCopper alloyCopper (Cu)7440-50-83.09687794.13000033.102473
Iron (Fe)7439-89-60.0829082.5200000.886202
Lead (Pb)7439-92-10.0009870.0300000.010550
Phosphorus (P)7723-14-00.0049350.1500000.052750
Zinc (Zn)7440-66-60.0062510.1900000.066817
Pure metal layerSilver (Ag)7440-22-40.0980422.9800001.047969
subTotal3.290000100.00000035.166762
Mould CompoundAdditiveNon hazardousProprietary0.0207870.4100000.222192
FillerSilica -amorphous-7631-86-90.0147030.2900000.157160
Silica fused60676-86-04.36780586.15000046.687403
HardenerPhenolic resinProprietary0.2175034.2900002.324886
PigmentCarbon black1333-86-40.0096330.1900000.102967
PolymerEpoxy resin systemProprietary0.4395698.6700004.698547
subTotal5.070000100.00000054.193155
Post-PlatingImpurityLead (Pb)7439-92-10.0000160.0045000.000168
Non hazardousProprietary0.0001940.0555000.002076
Tin solderTin (Sn)7440-31-50.34979099.9400003.738900
subTotal0.350000100.0000003.741145
WireImpurityNon hazardousProprietary0.0000010.0100000.000006
Pure metalCopper (Cu)7440-50-80.00542499.9900000.057982
subTotal0.005425100.0000000.057988
total9.355425100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.