Chemical content PBSS4520X

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PBSS4520XSOT89MPT345.876975 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93405812813513126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.28475085.0000000.620682
PolymerResin systemProprietary0.05025015.0000000.109532
subTotal0.335000100.0000000.730214
DieDoped siliconSilicon (Si)7440-21-31.270000100.0000002.768273
subTotal1.270000100.0000002.768273
Lead FrameCopper alloyCopper (Cu)7440-50-817.37587499.41000037.874934
Iron (Fe)7439-89-60.0262180.1500000.057150
Phosphorus (P)7723-14-00.0069920.0400000.015240
Pure metal layerSilver (Ag)7440-22-40.0699160.4000000.152399
subTotal17.479000100.00000038.099722
Mould CompoundActive agentNon hazardousProprietary0.1067070.4100000.232593
FillerSilica -amorphous-7631-86-90.0754750.2900000.164517
Silica fused60676-86-022.42139986.15000048.872880
HardenerPhenolic resinProprietary1.1165154.2900002.433716
PigmentCarbon black1333-86-40.0494490.1900000.107787
PolymerEpoxy resin systemProprietary2.2564548.6700004.918490
subTotal26.026000100.00000056.729983
Post-PlatingImpurityLead (Pb)7439-92-10.0000320.0045000.000069
Non hazardousProprietary0.0003930.0555000.000857
Tin solderTin (Sn)7440-31-50.70757599.9400001.542332
subTotal0.708000100.0000001.543258
WireImpurityNon hazardousProprietary0.0000060.0100000.000013
Pure metalCopper (Cu)7440-50-80.05896999.9900000.128537
subTotal0.058975100.0000000.128550
total45.876975100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.