Chemical content PBSS5250PAS

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PBSS5250PASSOT1061DHUSON37.646500 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346676561152126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.08800080.0000001.150853
PolymerAcrylic resinProprietary0.02200020.0000000.287713
subTotal0.110000100.0000001.438567
DieDoped siliconSilicon (Si)7440-21-30.285000100.0000003.727195
subTotal0.285000100.0000003.727195
Lead FrameCopper alloyCopper (Cu)7440-50-82.63127493.84000034.411477
Magnesium (Mg)7439-95-40.0140200.5000000.183352
Nickel (Ni)7440-02-00.1037483.7000001.356804
Silicon (Si)7440-21-30.0224320.8000000.293363
Pure metal layerGold (Au)7440-57-50.0016820.0600000.022002
Nickel (Ni)7440-02-00.0280401.0000000.366704
Palladium (Pd)7440-05-30.0028040.1000000.036670
subTotal2.804000100.00000036.670372
Mould CompoundAdditiveNon hazardousProprietary0.0174660.4100000.228418
FillerSilica -amorphous-7631-86-90.0123540.2900000.161564
Silica fused60676-86-03.66999086.15000047.995684
HardenerPhenolic resinProprietary0.1827544.2900002.390035
PigmentCarbon black1333-86-40.0080940.1900000.105852
PolymerEpoxy resin systemProprietary0.3693428.6700004.830210
subTotal4.260000100.00000055.711764
Post-PlatingImpurityLead (Pb)7439-92-10.0000080.0045000.000100
Non hazardousProprietary0.0000940.0555000.001234
Tin solderTin (Sn)7440-31-50.16989899.9400002.221905
subTotal0.170000100.0000002.223239
WireImpurityNon hazardousProprietary0.0000020.0100000.000023
Pure metalCopper (Cu)7440-50-80.01749899.9900000.228840
subTotal0.017500100.0000000.228863
total7.646500100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.