Chemical content PDTB143XU

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PDTB143XUSOT323SC-705.674023 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340683381154126030 s123520 s3
9340683381354126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.190000100.0000003.348594
subTotal0.190000100.0000003.348594
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0016650.0900000.029344
Carbon (C)7440-44-00.0007400.0400000.013042
Chromium (Cr)7440-47-30.0016650.0900000.029344
Cobalt (Co)7440-48-40.0079550.4300000.140200
Iron (Fe)7439-89-60.82602544.65000014.558013
Manganese (Mn)7439-96-50.0127650.6900000.224973
Nickel (Ni)7440-02-00.63899034.54000011.261674
Phosphorus (P)7723-14-00.0003700.0200000.006521
Silicon (Si)7440-21-30.0048100.2600000.084772
Sulphur (S)7704-34-90.0003700.0200000.006521
Pure metal layerCopper (Cu)7440-50-80.31172516.8500005.493897
Silver (Ag)7440-22-40.0429202.3200000.756430
subTotal1.850000100.00000032.604732
Mould CompoundFillerSilica fused60676-86-02.55340075.10000045.001580
PigmentCarbon black1333-86-40.0102000.3000000.179767
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.59500017.50000010.486387
Phenol Formaldehyde resin (generic)9003-35-40.2414007.1000004.254477
subTotal3.400000100.00000059.922210
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000070.0030000.000122
Bismuth (Bi)7440-69-90.0000020.0010000.000041
Copper (Cu)7440-50-80.0000020.0010000.000041
Lead (Pb)7439-92-10.0000120.0050000.000203
Tin solderTin (Sn)7440-31-50.22997799.9900004.053156
subTotal0.230000100.0000004.053561
WirePure metalCopper (Cu)7440-50-80.004023100.0000000.070902
subTotal0.004023100.0000000.070902
total5.674023100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.