Chemical content PDTC124EU

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PDTC124EUSOT323SC-705.536482 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93404415013513126030 s123520 s3
93404415011512126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.050000100.0000000.903101
subTotal0.050000100.0000000.903101
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0016650.0900000.030073
Carbon (C)7440-44-00.0007400.0400000.013366
Chromium (Cr)7440-47-30.0016650.0900000.030073
Cobalt (Co)7440-48-40.0079550.4300000.143683
Iron (Fe)7439-89-60.82602544.65000014.919673
Manganese (Mn)7439-96-50.0127650.6900000.230562
Nickel (Ni)7440-02-00.63899034.54000011.541445
Phosphorus (P)7723-14-00.0003700.0200000.006683
Silicon (Si)7440-21-30.0048100.2600000.086878
Sulphur (S)7704-34-90.0003700.0200000.006683
Pure metal layerCopper (Cu)7440-50-80.31172516.8500005.630380
Silver (Ag)7440-22-40.0429202.3200000.775222
subTotal1.850000100.00000033.414721
Mould CompoundFillerSilica fused60676-86-02.55340075.10000046.119539
PigmentCarbon black1333-86-40.0102000.3000000.184233
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.59500017.50000010.746897
Phenol Formaldehyde resin (generic)9003-35-40.2414007.1000004.360170
subTotal3.400000100.00000061.410838
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000070.0030000.000125
Bismuth (Bi)7440-69-90.0000020.0010000.000042
Copper (Cu)7440-50-80.0000020.0010000.000042
Lead (Pb)7439-92-10.0000120.0050000.000208
Tin solderTin (Sn)7440-31-50.22997799.9900004.153847
subTotal0.230000100.0000004.154263
WirePure metalCopper (Cu)7440-50-80.006482100.0000000.117069
subTotal0.006482100.0000000.117069
total5.536482100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.