Chemical content PDTC143XQA

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PDTC143XQASOT1215DFN1010D-31.147625 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340691491472126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.02400080.0000002.091275
PolymerAcrylic resinProprietary0.00600020.0000000.522819
subTotal0.030000100.0000002.614094
DieDoped siliconSilicon (Si)7440-21-30.040000100.0000003.485459
subTotal0.040000100.0000003.485459
Lead FrameCopper alloyChromium (Cr)7440-47-30.0012720.2400000.110838
Copper (Cu)7440-50-80.50090394.51000043.646923
Tin (Sn)7440-31-50.0012720.2400000.110838
Zinc (Zn)7440-66-60.0011130.2100000.096983
Pure metal layerGold (Au)7440-57-50.0003710.0700000.032328
Nickel (Ni)7440-02-00.0229494.3300001.999695
Palladium (Pd)7440-05-30.0021200.4000000.184729
subTotal0.530000100.00000046.182333
Mould CompoundFillerSilica -amorphous-7631-86-90.11730023.00000010.221109
Silica fused60676-86-00.30600060.00000026.663762
Flame retardantAluminium Hydroxide (Al(OH)3)21645-51-20.0153003.0000001.333188
Ion trapping agentBismuth (Bi)7440-69-90.0025500.5000000.222198
PigmentCarbon black1333-86-40.0025500.5000000.222198
PolymerEpoxy resin systemProprietary0.0357007.0000003.110772
Phenolic resinProprietary0.0306006.0000002.666376
subTotal0.510000100.00000044.439604
Post-PlatingImpurityLead (Pb)7439-92-10.0000010.0045000.000118
Non hazardousProprietary0.0000170.0555000.001451
Tin solderTin (Sn)7440-31-50.02998299.9400002.612526
subTotal0.030000100.0000002.614094
WireImpurityNon hazardousProprietary0.0000010.0100000.000066
Pure metalGold (Au)7440-57-50.00762499.9900000.664349
subTotal0.007625100.0000000.664416
total1.147625100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.