Chemical content PDTC144ET

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PDTC144ETSOT23TO-236AB7.670413 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340310302355126030 s123520 s3
93403103021515126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.050000100.0000000.651855
subTotal0.050000100.0000000.651855
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0022940.0900000.029908
Carbon (C)7440-44-00.0010200.0400000.013293
Chromium (Cr)7440-47-30.0056080.2200000.073109
Cobalt (Co)7440-48-40.0109610.4300000.142896
Iron (Fe)7439-89-61.22301047.98000015.944516
Manganese (Mn)7439-96-50.0219210.8600000.285792
Nickel (Ni)7440-02-00.92120936.14000012.009896
Phosphorus (P)7723-14-00.0005100.0200000.006646
Silicon (Si)7440-21-30.0066270.2600000.086402
Sulphur (S)7704-34-90.0005100.0200000.006646
Pure metal layerCopper (Cu)7440-50-80.28982111.3700003.778431
Silver (Ag)7440-22-40.0655092.5700000.854052
subTotal2.549000100.00000033.231587
Mould CompoundAdditiveNon hazardousProprietary0.1414912.9000001.844633
Triphenylphosphine603-35-00.0024400.0500000.031804
FillerSilica -amorphous-7631-86-93.51288072.00000045.797795
PigmentCarbon black1333-86-40.0024400.0500000.031804
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.73185015.0000009.541207
Phenol Formaldehyde resin (generic)9003-35-40.48790010.0000006.360805
subTotal4.879000100.00000063.608048
Post-PlatingImpurityLead (Pb)7439-92-10.0000080.0045000.000109
Non hazardousProprietary0.0001030.0555000.001339
Tin solderTin (Sn)7440-31-50.18488999.9400002.410418
subTotal0.185000100.0000002.411865
WirePure metalCopper (Cu)7440-50-80.007413100.0000000.096641
subTotal0.007413100.0000000.096641
total7.670413100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.