Chemical content PDZ30B

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PDZ30BSOD323SOD24.148202 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
934054870145212601235
934054870135212601235
9340548701151412601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.050000100.0000001.205341
subTotal0.050000100.0000001.205341
Lead FrameCopper alloyCopper (Cu)7440-50-81.21651295.04000029.326248
Iron (Fe)7439-89-60.0326402.5500000.786847
Lead (Pb)7439-92-10.0003840.0300000.009257
Phosphorus (P)7723-14-00.0019200.1500000.046285
Zinc (Zn)7440-66-60.0025600.2000000.061713
Pure metal layerSilver (Ag)7440-22-40.0259842.0300000.626392
subTotal1.280000100.00000030.856742
Mould CompoundFillerSilica fused60676-86-02.01373475.10000048.544753
PigmentCarbon black1333-86-40.0080440.3000000.193920
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.46924617.50000011.312026
Phenol Formaldehyde resin (generic)9003-35-40.1903807.1000004.589451
subTotal2.681404100.00000064.640150
Post-PlatingImpurityLead (Pb)7439-92-10.0000060.0045000.000145
Non hazardousProprietary0.0000740.0555000.001784
Tin solderTin (Sn)7440-31-50.13325499.9400003.212332
subTotal0.133334100.0000003.214260
WirePure metalCopper (Cu)7440-50-80.003464100.0000000.083512
subTotal0.003464100.0000000.083512
total4.148202100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.