Chemical content PDZ4.3B

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PDZ4.3BSOD323SOD24.128202 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
934054850145212601235
9340548501351412601235
9340548501151512601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.030000100.0000000.726709
subTotal0.030000100.0000000.726709
Lead FrameCopper alloyCopper (Cu)7440-50-81.21651295.04000029.468325
Iron (Fe)7439-89-60.0326402.5500000.790659
Lead (Pb)7439-92-10.0003840.0300000.009302
Phosphorus (P)7723-14-00.0019200.1500000.046509
Zinc (Zn)7440-66-60.0025600.2000000.062012
Pure metal layerSilver (Ag)7440-22-40.0259842.0300000.629427
subTotal1.280000100.00000031.006235
Mould CompoundFillerSilica fused60676-86-02.01373475.10000048.779939
PigmentCarbon black1333-86-40.0080440.3000000.194860
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.46924617.50000011.366830
Phenol Formaldehyde resin (generic)9003-35-40.1903807.1000004.611685
subTotal2.681404100.00000064.953314
Post-PlatingImpurityLead (Pb)7439-92-10.0000060.0045000.000145
Non hazardousProprietary0.0000740.0555000.001793
Tin solderTin (Sn)7440-31-50.13325499.9400003.227894
subTotal0.133334100.0000003.229832
WirePure metalCopper (Cu)7440-50-80.003464100.0000000.083917
subTotal0.003464100.0000000.083917
total4.128202100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.