Chemical content PESD2CAN24LT-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PESD2CAN24LT-QSOT23TO-236AB8.010515 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346661652153126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.210000100.0000002.621554
subTotal0.210000100.0000002.621554
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0024630.0900000.030751
Carbon (C)7440-44-00.0010950.0400000.013667
Chromium (Cr)7440-47-30.0060210.2200000.075169
Cobalt (Co)7440-48-40.0117690.4300000.146921
Iron (Fe)7439-89-61.31321347.98000016.393610
Manganese (Mn)7439-96-50.0235380.8600000.293841
Nickel (Ni)7440-02-00.98915236.14000012.348167
Phosphorus (P)7723-14-00.0005470.0200000.006834
Silicon (Si)7440-21-30.0071160.2600000.088836
Sulphur (S)7704-34-90.0005470.0200000.006834
Pure metal layerCopper (Cu)7440-50-80.31119711.3700003.884855
Silver (Ag)7440-22-40.0703412.5700000.878107
subTotal2.737000100.00000034.167591
Mould CompoundAdditiveNon hazardousProprietary0.1410852.9000001.761248
Triphenylphosphine603-35-00.0024320.0500000.030366
FillerSilica -amorphous-7631-86-93.50280072.00000043.727526
PigmentCarbon black1333-86-40.0024320.0500000.030366
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.72975015.0000009.109901
Phenol Formaldehyde resin (generic)9003-35-40.48650010.0000006.073267
subTotal4.865000100.00000060.732674
Post-PlatingImpurityLead (Pb)7439-92-10.0000090.0045000.000107
Non hazardousProprietary0.0001050.0555000.001316
Tin solderTin (Sn)7440-31-50.18988699.9400002.370459
subTotal0.190000100.0000002.371882
WirePure metalCopper (Cu)7440-50-80.008515100.0000000.106302
subTotal0.008515100.0000000.106302
total8.010515100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.