Chemical content PESD3V3T1BLD

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PESD3V3T1BLDSOD882DDFN1006-20.660400 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346603483153126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.00228076.0000000.345245
PolymerFormaldehyde, polymer with (chloromethyl)oxirane and phenol9003-36-50.00031410.4700000.047562
Phenolic resinProprietary0.00040613.5300000.061463
subTotal0.003000100.0000000.454270
DieDoped siliconSilicon (Si)7440-21-30.020000100.0000003.028468
subTotal0.020000100.0000003.028468
Lead FrameCopper alloyChromium (Cr)7440-47-30.0008030.2575000.121654
Copper (Cu)7440-50-80.29576094.79500044.785039
Tin (Sn)7440-31-50.0007450.2388000.112819
Zinc (Zn)7440-66-60.0005950.1908000.090142
Pure metal layerGold (Au)7440-57-50.0001720.0550000.025984
Nickel (Ni)7440-02-00.0133914.2920002.027717
Palladium (Pd)7440-05-30.0005330.1709000.080740
subTotal0.312000100.00000047.244094
Mould CompoundFillerSilica -amorphous-7631-86-90.06877023.00000010.413386
Silica fused60676-86-00.17940060.00000027.165354
Flame retardantAluminium Hydroxide (Al(OH)3)21645-51-20.0089703.0000001.358268
Ion trapping agentBismuth (Bi)7440-69-90.0014950.5000000.226378
PigmentCarbon black1333-86-40.0014950.5000000.226378
PolymerEpoxy resin systemProprietary0.0209307.0000003.169291
Phenolic resinProprietary0.0179406.0000002.716535
subTotal0.299000100.00000045.275591
Post-PlatingImpurityLead (Pb)7439-92-10.0000010.0045000.000150
Non hazardousProprietary0.0000120.0555000.001849
Tin solderTin (Sn)7440-31-50.02198799.9400003.329316
subTotal0.022000100.0000003.331314
WireImpurityNon hazardousProprietary0.0000000.0100000.000067
Pure metalGold (Au)7440-57-50.00440099.9900000.666196
subTotal0.004400100.0000000.666263
total0.660400100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.