Chemical content PESD5V0L1BA

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PESD5V0L1BASOD323SOD24.474960 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340584211452126030 s123520 s3
9340584211358126030 s123520 s3
93405842111517126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.140000100.0000003.128520
subTotal0.140000100.0000003.128520
Lead FrameCopper alloyCopper (Cu)7440-50-81.29917194.83000029.032014
Iron (Fe)7439-89-60.0347982.5400000.777616
Lead (Pb)7439-92-10.0004110.0300000.009184
Phosphorus (P)7723-14-00.0020550.1500000.045922
Zinc (Zn)7440-66-60.0027400.2000000.061230
Pure metal layerSilver (Ag)7440-22-40.0308252.2500000.688833
subTotal1.370000100.00000030.614799
Mould CompoundFillerSilica fused60676-86-02.00220071.00000044.742299
PigmentCarbon black1333-86-40.0084600.3000000.189052
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.55554019.70000012.414413
Phenolic resinProprietary0.2538009.0000005.671559
subTotal2.820000100.00000063.017323
Post-PlatingImpurityLead (Pb)7439-92-10.0000060.0045000.000131
Non hazardousProprietary0.0000720.0555000.001612
Tin solderTin (Sn)7440-31-50.12992299.9400002.903311
subTotal0.130000100.0000002.905054
WirePure metalGold (Au)7440-57-50.014960100.0000000.334305
subTotal0.014960100.0000000.334305
total4.474960100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.