Chemical content PESD5V0S1UJ

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PESD5V0S1UJSOD323FSOD323F3.864000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340632431352126030 s123520 s3
9340632431159126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.120000100.0000003.105590
subTotal0.120000100.0000003.105590
Lead FrameCopper alloyCopper (Cu)7440-50-81.47451597.65000038.160326
Iron (Fe)7439-89-60.0318612.1100000.824560
Phosphorus (P)7723-14-00.0004530.0300000.011724
Zinc (Zn)7440-66-60.0019630.1300000.050802
Pure metal layerSilver (Ag)7440-22-40.0012080.0800000.031263
subTotal1.510000100.00000039.078675
Mould CompoundFillerSilica fused60676-86-01.60714075.10000041.592650
PigmentCarbon black1333-86-40.0064200.3000000.166149
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.37450017.5000009.692029
Phenol Formaldehyde resin (generic)9003-35-40.1519407.1000003.932195
subTotal2.140000100.00000055.383023
Post-PlatingImpurityLead (Pb)7439-92-10.0000040.0045000.000093
Non hazardousProprietary0.0000440.0555000.001149
Tin solderTin (Sn)7440-31-50.07995299.9400002.069151
subTotal0.080000100.0000002.070393
WireImpurityNon hazardousProprietary0.0000010.0100000.000036
Pure metalCopper (Cu)7440-50-80.01399999.9900000.362283
subTotal0.014000100.0000000.362319
total3.864000100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.