Chemical content PHPT61002NYC

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PHPT61002NYCSOT669LFPAK68.626000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340678671158126030 s123520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.480000100.0000000.699443
subTotal0.480000100.0000000.699443
ClipCopper alloyCopper (Cu)7440-50-81.02464299.8676201.493081
Iron (Fe)7439-89-60.0010250.0999100.001494
Phosphorus (P)7723-14-00.0003330.0324700.000485
subTotal1.026000100.0000001.495060
Lead FrameCopper alloyCopper (Cu)7440-50-837.83075699.87000055.125981
Iron (Fe)7439-89-60.0378800.1000000.055198
Phosphorus (P)7723-14-00.0113640.0300000.016559
subTotal37.880000100.00000055.197738
Mould CompoundFillerSilica fused60676-86-013.74330061.00000020.026375
Flame retardantZinc Borate138265-88-02.25300010.0000003.283012
PigmentCarbon black1333-86-40.0675900.3000000.098490
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-24.43841019.7000006.467534
Phenolic resinProprietary2.0277009.0000002.954711
subTotal22.530000100.00000032.830123
Post-PlatingImpurityNon hazardousProprietary0.0003850.0100000.000561
Tin alloyTin (Sn)7440-31-53.84961599.9900005.609558
subTotal3.850000100.0000005.610119
Solder PasteLead alloyLead (Pb)7439-92-12.64550092.5000003.854953
Silver (Ag)7440-22-40.0715002.5000000.104188
Tin (Sn)7440-31-50.1430005.0000000.208376
subTotal2.860000100.0000004.167517
total68.626000100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.