Chemical content PIMT1

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PIMT1SOT457SC-7410.872174 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93405666211515126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.080000100.0000000.735823
subTotal0.080000100.0000000.735823
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0031920.0800000.029359
Carbon (C)7440-44-00.0015960.0400000.014680
Chromium (Cr)7440-47-30.0083790.2100000.077068
Cobalt (Co)7440-48-40.0167580.4200000.154137
Iron (Fe)7439-89-61.88407847.22000017.329358
Manganese (Mn)7439-96-50.0339150.8500000.311943
Nickel (Ni)7440-02-01.41924335.57000013.053903
Phosphorus (P)7723-14-00.0007980.0200000.007340
Silicon (Si)7440-21-30.0099750.2500000.091748
Sulphur (S)7704-34-90.0007980.0200000.007340
Pure metal layerCopper (Cu)7440-50-80.52109413.0600004.792914
Silver (Ag)7440-22-40.0901742.2600000.829402
subTotal3.990000100.00000036.699192
Mould CompoundFillerSilica fused60676-86-04.44120371.00000040.849267
PigmentCarbon black1333-86-40.0187660.3000000.172603
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-21.23227819.70000011.334233
Phenolic resinProprietary0.5629699.0000005.178076
subTotal6.255216100.00000057.534179
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000160.0030000.000144
Bismuth (Bi)7440-69-90.0000050.0010000.000048
Copper (Cu)7440-50-80.0000050.0010000.000048
Lead (Pb)7439-92-10.0000260.0050000.000240
Tin solderTin (Sn)7440-31-50.52121699.9900004.794035
subTotal0.521268100.0000004.794515
WirePure metalGold (Au)7440-57-50.025690100.0000000.236291
subTotal0.025690100.0000000.236291
total10.872174100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.