Chemical content PMEG045T050EPD

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMEG045T050EPDSOT1289CFP1572.520000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340704091463126030 s123520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.910000100.0000001.254826
subTotal0.910000100.0000001.254826
ClipCopper alloyCopper (Cu)7440-50-87.34822499.84000010.132686
Iron (Fe)7439-89-60.0110400.1500000.015223
MetallisationCopper (Cu)7440-50-80.0007360.0100000.001015
subTotal7.360000100.00000010.148924
Lead FrameCopper alloyCopper (Cu)7440-50-833.85298798.21000046.680898
Iron (Fe)7439-89-60.0034470.0100000.004753
Phosphorus (P)7723-14-00.0137880.0400000.019013
Pure metal layerCopper (Cu)7440-50-80.0275760.0800000.038025
Silver (Ag)7440-22-40.5722021.6600000.789026
subTotal34.470000100.00000047.531715
Mould CompoundFillerSilica fused60676-86-014.66860071.00000020.226972
PigmentCarbon black1333-86-40.0619800.3000000.085466
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-24.07002019.7000005.612272
Phenolic resinProprietary1.8594009.0000002.563982
subTotal20.660000100.00000028.488693
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000030.0030000.000004
Bismuth (Bi)7440-69-90.0000010.0010000.000001
Copper (Cu)7440-50-80.0000010.0010000.000001
Lead (Pb)7439-92-10.0000040.0050000.000006
Tin solderTin (Sn)7440-31-50.08999199.9900000.124091
subTotal0.090000100.0000000.124104
Solder PasteLead alloyLead (Pb)7439-92-18.62365095.50000011.891409
Silver (Ag)7440-22-40.2257502.5000000.311293
Tin (Sn)7440-31-50.1806002.0000000.249035
subTotal9.030000100.00000012.451737
total72.520000100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.